How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BF: | 0.41 |
| AE2: | 0.97 | P: | 4.62 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AB: | 6.76 |
| AA: | 15.19 | AG: | 10.5 |
| BE: | 0.38 in | AF: | 0.38 |
| LM: | 13.21 | U: | 1.25 in |
| D: | 4.88 | I: | 7.5 in |
| L: | 10.88 in | G: | 3.63 |
| AK: | 4.5 | H: | 0.53 in |
| T: | 2.25 | BD: | 5.88 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 36 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Diameter (in): | 2.250 in |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

