How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.97 |
| I: | 7.5 in | BE: | 0.38 in |
| AF: | 0.38 | AK: | 4.5 |
| AB: | 6.76 | D: | 4.88 |
| H: | 0.53 in | P: | 4.62 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AG: | 10.5 |
| BD: | 5.88 | V: | 4.26 in |
| T: | 2.25 | AJ: | 5.88 |
| U: | 1.25 in | LM: | 13.21 |
| L: | 10.88 in | LL: | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.00 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.250 in | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Assembly: | YFC-1 |
| Bore Code: | 36 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

