How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AE2: | 0.97 |
| I: | 7.5 in | LM: | 13.21 |
| AK: | 4.5 | AG: | 10.5 |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 2.25 | AB: | 6.76 |
| G: | 3.63 | AF: | 0.38 |
| BD: | 5.88 | D: | 4.88 |
| H: | 0.53 in | AA: | 15.19 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| BE: | 0.38 in | P: | 4.62 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 24 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.00 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Output RPM: | 233 | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.250 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 7.5:1 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

