How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| L: | 10.88 in | P: | 4.62 in |
| AG: | 10.5 | LL: | 5.25 in |
| U: | 1.25 in | BF: | 0.41 |
| G: | 3.63 | AK: | 4.5 |
| AA: | 15.19 | D: | 4.88 |
| I: | 7.5 in | T: | 2.25 |
| AE2: | 0.97 | BE: | 0.38 in |
| LM: | 13.21 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BD: | 5.88 |
| AJ: | 5.88 | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.00 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.91 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output RPM: | 21.9 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 36 | Ratio: | 80:1 |
| Output Diameter (in): | 2.250 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

