How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| LM: | 13.21 | AG: | 10.5 |
| T: | 2.25 | H: | 0.53 in |
| P: | 4.62 in | I: | 7.5 in |
| BE: | 0.38 in | BF: | 0.41 |
| L: | 10.88 in | V: | 4.26 in |
| AJ: | 5.88 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| BD: | 5.88 | AK: | 4.5 |
| AA: | 15.19 | AF: | 0.38 |
| U: | 1.25 in | LL: | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.91 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.250 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

