How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | L: | 10.88 in |
| LM: | 13.21 | H: | 0.53 in |
| BF: | 0.41 | T: | 2.438 |
| U: | 1.25 in | BD: | 5.88 |
| AJ: | 5.88 | AB: | 6.76 |
| LL: | 5.25 in | AE2: | 0.97 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
| AK: | 4.5 | AF: | 0.38 |
| G: | 3.63 | BE: | 0.38 in |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 14.3 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Ratio Range: | 15:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Center Distance (in): | 5.25 | Bore Code: | 39 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

