How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | H: | 0.53 in |
| BE: | 0.38 in | U: | 1.25 in |
| I: | 7.5 in | BF: | 0.41 |
| G: | 3.63 | AE2: | 0.97 |
| AJ: | 5.88 | AK: | 4.5 |
| P: | 4.62 in | L: | 10.88 in |
| BD: | 5.88 | D: | 4.88 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| V: | 4.26 in | AF: | 0.38 |
| AG: | 10.5 | T: | 2.438 |
| LL: | 5.25 in | AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Bore Code: | 39 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Output Diameter (in): | 2.438 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 8.04 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

