How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | T: | 2.438 |
| L: | 10.88 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| D: | 4.88 | BE: | 0.38 in |
| AF: | 0.38 | AG: | 10.5 |
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | P: | 4.62 in |
| V: | 4.26 in | BD: | 5.88 |
| G: | 3.63 | AA: | 15.19 |
| AE2: | 0.97 | U: | 1.25 in |
| I: | 7.5 in | LM: | 13.21 |
Technical Specifications
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 28.2 | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 39 |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Assembly: | YFC-1 | Output RPM: | 341 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

