How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | L: | 10.88 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 | P: | 4.62 in |
| AF: | 0.38 | H: | 0.53 in |
| AK: | 4.5 | T: | 2.438 |
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 13.21 | D: | 4.88 |
| AA: | 15.19 | U: | 1.25 in |
| LL: | 5.25 in | AE2: | 0.97 |
| BE: | 0.38 in | V: | 4.26 in |
| I: | 7.5 in | AB: | 6.76 |
Technical Specifications
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Bore Code: | 39 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 50:1 | Series Code: | OE |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

