How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| AG: | 10.5 | AA: | 15.19 |
| BF: | 0.41 | I: | 7.5 in |
| LL: | 5.25 in | BE: | 0.38 in |
| LM: | 13.21 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AE2: | 0.97 |
| AF: | 0.38 | U: | 1.25 in |
| D: | 4.88 | T: | 2.438 |
| P: | 4.62 in | H: | 0.53 in |
| AJ: | 5.88 | AB: | 6.76 |
| L: | 10.88 in | V: | 4.26 in |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series Code: | OE | Ratio Range: | 50:1 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 5.14 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

