How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 1.25 in |
| AA: | 15.19 | BF: | 0.41 |
| T: | 2.438 | AB: | 6.76 |
| H: | 0.53 in | L: | 10.88 in |
| P: | 4.62 in | AJ: | 5.88 |
| BD: | 5.88 | G: | 3.63 |
| D: | 4.88 | LM: | 13.21 |
| AF: | 0.38 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | I: | 7.5 in |
| AG: | 10.5 | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Bore Code: | 39 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YFC | Output Diameter (in): | 2.438 in |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

