How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| LM: | 13.21 | D: | 4.88 |
| BE: | 0.38 in | H: | 0.53 in |
| AK: | 4.5 | L: | 10.88 in |
| T: | 2.438 | AG: | 10.5 |
| U: | 1.25 in | P: | 4.62 in |
| LL: | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | AB: | 6.76 |
| V: | 4.26 in | AE2: | 0.97 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 39 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 24 | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

