How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | I: | 7.5 in |
| BD: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | L: | 10.88 in |
| AF: | 0.38 | BF: | 0.41 |
| LL: | 5.25 in | AB: | 6.76 |
| BE: | 0.38 in | D: | 4.88 |
| AJ: | 5.88 | T: | 2.438 |
| P: | 4.62 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| LM: | 13.21 | G: | 3.63 |
| V: | 4.26 in | AE2: | 0.97 |
Technical Specifications
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 233 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Bore Code: | 39 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

