How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BF: | 0.41 |
| D: | 4.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| T: | 2.438 | AJ: | 5.88 |
| V: | 4.26 in | P: | 4.62 in |
| AG: | 10.5 | H: | 0.53 in |
| U: | 1.25 in | G: | 3.63 |
| LM: | 13.21 | AA: | 15.19 |
| BD: | 5.88 | AK: | 4.5 |
| AB: | 6.76 | BE: | 0.38 in |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 7.5:1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.438 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Bore Code: | 39 | Model Code: | 52YFC |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

