How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 7.5 in |
| V: | 4.26 in | AJ: | 5.88 |
| P: | 4.62 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AA: | 15.19 | AG: | 10.5 |
| LM: | 13.21 | L: | 10.88 in |
| U: | 1.25 in | G: | 3.63 |
| LL: | 5.25 in | D: | 4.88 |
| BE: | 0.38 in | T: | 2.438 |
| BD: | 5.88 | AE2: | 0.97 |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 39 | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.91 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

