How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BF: | 0.41 |
| AJ: | 5.88 | AE2: | 0.97 |
| D: | 4.88 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| L: | 10.88 in | U: | 1.25 in |
| AA: | 15.19 | LM: | 13.21 |
| H: | 0.53 in | G: | 3.63 |
| T: | 2.438 | AF: | 0.38 |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | BD: | 5.88 |
| AK: | 4.5 | I: | 7.5 in |
Technical Specifications
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Bore Code: | 39 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft Direction: | 1 | Output RPM: | 21.9 |
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

