How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 3.63 |
| LM: | 13.21 | AG: | 10.5 |
| AJ: | 5.88 | T: | 2.438 |
| D: | 4.88 | L: | 10.88 in |
| AF: | 0.38 | AB: | 6.76 |
| AA: | 15.19 | BE: | 0.38 in |
| AE2: | 0.97 | V: | 4.26 in |
| LL: | 5.25 in | P: | 4.62 in |
| U: | 1.25 in | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Bore Code: | 39 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Output Diameter (in): | 2.438 in |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

