How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L: | 10.88 in |
| AG: | 10.5 | AE2: | 0.97 |
| H: | 0.53 in | BE1: | 0.5 in |
| P: | 4.62 in | BD: | 9 |
| V: | 4.26 in | L1: | 14.3 in |
| D: | 4.88 | U: | 1.25 in |
| LL: | 5.25 in | G: | 3.63 |
| BF: | 0.53 | I: | 7.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AA: | 15.19 | T: | 2.438 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Assembly: | YFC-1 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Bore Code: | 39 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.438 in |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

