How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | L: | 10.88 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.97 | LL: | 5.25 in |
| H: | 0.53 in | AB: | 6.76 |
| I: | 7.5 in | BD: | 9 |
| V: | 4.26 in | U: | 1.25 in |
| P: | 4.62 in | T: | 2.438 |
| BE1: | 0.5 in | G: | 3.63 |
| AA: | 15.19 | L1: | 14.3 in |
| BF: | 0.53 | D: | 4.88 |
Technical Specifications
| Bore Code: | 39 | Assembly: | YFC-1 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.07 | Series Code: | OE |
| Motor Frame Size: | 180TC | Output RPM: | 17.5 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

