How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| G: | 3.63 | D: | 4.88 |
| V: | 4.26 in | T: | 2.438 |
| BE1: | 0.5 in | L: | 10.88 in |
| AF: | 0.38 | L1: | 14.3 in |
| AK: | 8.5 | AA: | 15.19 |
| P: | 4.62 in | U: | 1.25 in |
| BD: | 9 | BF: | 0.53 |
| AG: | 10.5 | H: | 0.53 in |
| AB: | 6.76 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 2.07 |
| Output Diameter (in): | 2.438 in | Product Type: | Right Angle |
| Bore Code: | 39 | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

