How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 1.25 in |
| AG: | 10.5 | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 3.63 | L1: | 14.3 in |
| AE2: | 0.97 | AA: | 15.19 |
| I: | 7.5 in | AK: | 8.5 |
| D: | 4.88 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| P: | 4.62 in | L: | 10.88 in |
| LL: | 5.25 in | T: | 2.438 |
| BD: | 9 | AB: | 6.76 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Bore Code: | 39 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.07 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YFC | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

