How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | D: | 4.88 |
| V: | 4.26 in | AK: | 8.5 |
| AB: | 6.76 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AA: | 15.19 | L1: | 14.3 in |
| U: | 1.25 in | I: | 7.5 in |
| BD: | 9 | AF: | 0.38 |
| AE2: | 0.97 | G: | 3.63 |
| L: | 10.88 in | H: | 0.53 in |
| BF: | 0.53 | AG: | 10.5 |
| P: | 4.62 in | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output RPM: | 87.5 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

