How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AJ: | 7.25 | D: | 4.88 |
| L: | 10.88 in | AB: | 6.76 |
| AE2: | 0.97 | AA: | 15.19 |
| BD: | 9 | T: | 2.438 |
| AK: | 8.5 | U: | 1.25 in |
| H: | 0.53 in | G: | 3.63 |
| BF: | 0.53 | LL: | 5.25 in |
| AF: | 0.38 | BE1: | 0.5 in |
| I: | 7.5 in | L1: | 14.3 in |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output RPM: | 70 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Ratio: | 25:1 |
| Output Diameter (in): | 2.438 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

