How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BD: | 9 |
| BE1: | 0.5 in | AA: | 15.19 |
| AJ: | 7.25 | LL: | 5.25 in |
| L: | 10.88 in | AE2: | 0.97 |
| G: | 3.63 | H: | 0.53 in |
| V: | 4.26 in | AB: | 6.76 |
| L1: | 14.3 in | I: | 7.5 in |
| AG: | 10.5 | P: | 4.62 in |
| AF: | 0.38 | U: | 1.25 in |
| T: | 2.438 | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.438 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Bore Code: | 39 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 9.38 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

