How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 7.5 in |
| AB: | 6.76 | P: | 4.62 in |
| AG: | 10.5 | AF: | 0.38 |
| D: | 4.88 | AE2: | 0.97 |
| H: | 0.53 in | LL: | 5.25 in |
| L1: | 14.3 in | T: | 2.438 |
| BD: | 9 | L: | 10.88 in |
| AA: | 15.19 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AJ: | 7.25 | V: | 4.26 in |
| U: | 1.25 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Gear Type: | Worm |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 8.04 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| Input Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

