How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| G: | 3.63 | D: | 4.88 |
| T: | 2.438 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | P: | 4.62 in |
| AB: | 6.76 | LL: | 5.25 in |
| H: | 0.53 in | BD: | 9 |
| L: | 10.88 in | AF: | 0.38 |
| I: | 7.5 in | L1: | 14.3 in |
| V: | 4.26 in | U: | 1.25 in |
Technical Specifications
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Bore Code: | 39 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Output Diameter (in): | 2.438 in |
| Shaft Seal Material: | Viton | Output RPM: | 341 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

