How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | AE2: | 0.97 |
| H: | 0.53 in | LL: | 5.25 in |
| D: | 4.88 | BD: | 9 |
| AA: | 15.19 | AB: | 6.76 |
| I: | 7.5 in | V: | 4.26 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | L1: | 14.3 in |
| BF: | 0.53 | L: | 10.88 in |
| AF: | 0.38 | AJ: | 7.25 |
| G: | 3.63 | AG: | 10.5 |
| BE1: | 0.5 in | P: | 4.62 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 5.14 | Model Code: | 52YFC |
| Ratio Range: | 50:1 | Bore Code: | 39 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

