How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| U: | 1.25 in | AB: | 6.76 |
| V: | 4.26 in | BD: | 9 |
| BE1: | 0.5 in | D: | 4.88 |
| AF: | 0.38 | BF: | 0.53 |
| AE2: | 0.97 | L: | 10.88 in |
| I: | 7.5 in | G: | 3.63 |
| LL: | 5.25 in | T: | 2.438 |
| P: | 4.62 in | AA: | 15.19 |
| AK: | 8.5 | AG: | 10.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Bore Code: | 39 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

