How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.63 |
| P: | 4.62 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.97 |
| LL: | 5.25 in | AG: | 10.5 |
| L: | 10.88 in | BF: | 0.53 |
| AB: | 6.76 | AF: | 0.38 |
| D: | 4.88 | AA: | 15.19 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | L1: | 14.3 in |
| V: | 4.26 in | U: | 1.25 in |
| T: | 2.438 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Bore Code: | 39 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 24 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Product Type: | Right Angle | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

