How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | P: | 4.62 in |
| U: | 1.25 in | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| L1: | 14.3 in | I: | 7.5 in |
| LL: | 5.25 in | AB: | 6.76 |
| D: | 4.88 | V: | 4.26 in |
| BD: | 9 | T: | 2.438 |
| AF: | 0.38 | G: | 3.63 |
| AJ: | 7.25 | AE2: | 0.97 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 24 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Bore Code: | 39 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

