How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| T: | 2.438 | D: | 4.88 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | L1: | 14.3 in |
| AA: | 15.19 | U: | 1.25 in |
| AB: | 6.76 | AK: | 8.5 |
| I: | 7.5 in | G: | 3.63 |
| L: | 10.88 in | V: | 4.26 in |
| P: | 4.62 in | LL: | 5.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.97 |
Technical Specifications
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 39 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Ratio Range: | 80:1 | Model Code: | 52YFC |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

