How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AA: | 15.19 |
| H: | 0.53 in | AE2: | 0.97 |
| L1: | 14.3 in | LL: | 5.25 in |
| U: | 1.25 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| L: | 10.88 in | AK: | 8.5 |
| AF: | 0.38 | G: | 3.63 |
| T: | 2.438 | D: | 4.88 |
| AG: | 10.5 | AB: | 6.76 |
| I: | 7.5 in | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Bore Code: | 39 | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.4 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

