How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L1: | 14.3 in |
| AE2: | 0.97 | G: | 3.63 |
| AG: | 10.5 | BF: | 0.53 |
| P: | 4.62 in | D: | 4.88 |
| H: | 0.53 in | V: | 4.26 in |
| LL: | 5.25 in | L: | 10.88 in |
| BE1: | 0.5 in | AA: | 15.19 |
| AJ: | 7.25 | I: | 7.5 in |
| U: | 1.25 in | AK: | 8.5 |
| BD: | 9 | T: | 2.438 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 20:1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Bore Code: | 39 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 87.5 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 11.3 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

