How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | G: | 3.63 |
| AF: | 0.38 | AG: | 10.5 |
| AA: | 15.19 | T: | 2.438 |
| L: | 10.88 in | I: | 7.5 in |
| BF: | 0.53 | V: | 4.26 in |
| BD: | 9 | D: | 4.88 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | L1: | 14.3 in |
| AK: | 8.5 | LL: | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 52YFC | Output Key: | 5/8 X 4.00 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Bore Code: | 39 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Direction: | 1 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

