How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BD: | 9 |
| LL: | 5.25 in | AK: | 8.5 |
| T: | 2.438 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | V: | 4.26 in |
| P: | 4.62 in | AJ: | 7.25 |
| H: | 0.53 in | AA: | 15.19 |
| L: | 10.88 in | I: | 7.5 in |
| AG: | 10.5 | AB: | 6.76 |
| AE2: | 0.97 | BE1: | 0.5 in |
| AF: | 0.38 | G: | 3.63 |
| L1: | 14.3 in | U: | 1.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 9.38 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 39 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.438 in | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

