How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | P: | 4.62 in |
| D: | 4.88 | T: | 2.438 |
| BD: | 9 | AK: | 8.5 |
| AG: | 10.5 | L: | 10.88 in |
| LL: | 5.25 in | AF: | 0.38 |
| AB: | 6.76 | H: | 0.53 in |
| AJ: | 7.25 | V: | 4.26 in |
| AE2: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AA: | 15.19 | BE1: | 0.5 in |
| BF: | 0.53 | U: | 1.25 in |
Technical Specifications
| Bore Code: | 39 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Model Code: | 52YFC | Ratio Range: | 30:1 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 8.04 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

