How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| L: | 10.88 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| BF: | 0.53 | G: | 3.63 |
| AA: | 15.19 | BD: | 9 |
| AB: | 6.76 | T: | 2.438 |
| AJ: | 7.25 | LL: | 5.25 in |
| L1: | 14.3 in | AF: | 0.38 |
| AG: | 10.5 | D: | 4.88 |
| P: | 4.62 in | BE1: | 0.5 in |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 28.2 |
| Bore Code: | 39 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YFC |
| Series Code: | OE | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

