How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AK: | 8.5 |
| AG: | 10.5 | L: | 10.88 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| L1: | 14.3 in | D: | 4.88 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | G: | 3.63 |
| LL: | 5.25 in | T: | 2.438 |
| AA: | 15.19 | BD: | 9 |
| AF: | 0.38 | AB: | 6.76 |
| I: | 7.5 in | AE2: | 0.97 |
| P: | 4.62 in | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Model Code: | 52YFC | Bore Code: | 39 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

