How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| BD: | 9 | I: | 7.5 in |
| T: | 2.438 | BE1: | 0.5 in |
| V: | 4.26 in | D: | 4.88 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | AK: | 8.5 |
| P: | 4.62 in | AG: | 10.5 |
| AE2: | 0.97 | L: | 10.88 in |
| AF: | 0.38 | AA: | 15.19 |
| BF: | 0.53 | AB: | 6.76 |
| G: | 3.63 | U: | 1.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 4.27 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Bore Code: | 39 |
| Input Diameter (in): | 1.25 in | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.438 in | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

