How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | D: | 4.88 |
| AF: | 0.38 | BF: | 0.53 |
| BE1: | 0.5 in | AA: | 15.19 |
| I: | 7.5 in | AG: | 10.5 |
| H: | 0.53 in | AJ: | 7.25 |
| U: | 1.25 in | BD: | 9 |
| V: | 4.26 in | AE2: | 0.97 |
| AK: | 8.5 | AB: | 6.76 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | LL: | 5.25 in |
| L: | 10.88 in | G: | 3.63 |
Technical Specifications
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 39 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.438 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 233 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

