How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | AA: | 15.19 |
| BD: | 9 | L: | 10.88 in |
| D: | 4.88 | V: | 4.26 in |
| T: | 2.438 | AJ: | 7.25 |
| BF: | 0.53 | P: | 4.62 in |
| AB: | 6.76 | G: | 3.63 |
| AK: | 8.5 | AF: | 0.38 |
| I: | 7.5 in | U: | 1.25 in |
| AG: | 10.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.438 in | Assembly: | YFC-1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Bore Code: | 39 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

