How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BF: | 0.53 |
| AJ: | 7.25 | AF: | 0.38 |
| P: | 4.62 in | AK: | 8.5 |
| T: | 2.438 | L: | 10.88 in |
| D: | 4.88 | V: | 4.26 in |
| G: | 3.63 | BD: | 9 |
| BE1: | 0.5 in | LL: | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| AB: | 6.76 | U: | 1.25 in |
| L1: | 14.86 in | AA: | 15.19 |
Technical Specifications
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Series Code: | OE |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 19.4 | Bore Code: | 39 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

