How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | LL: | 5.25 in |
| AE2: | 0.97 | BD: | 9 |
| AK: | 8.5 | G: | 3.63 |
| AB: | 6.76 | AG: | 10.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 4.88 | BF: | 0.53 |
| L1: | 14.86 in | I: | 7.5 in |
| P: | 4.62 in | L: | 10.88 in |
| U: | 1.25 in | T: | 2.438 |
| V: | 4.26 in | H: | 0.53 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 39 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Assembly: | YFC-1 |
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 19.4 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

