How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 4.62 in |
| V: | 4.26 in | AG: | 10.5 |
| BD: | 9 | I: | 7.5 in |
| L1: | 14.86 in | AB: | 6.76 |
| T: | 2.438 | H: | 0.53 in |
| D: | 4.88 | AE2: | 0.97 |
| AK: | 8.5 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AA: | 15.19 | BF: | 0.53 |
| U: | 1.25 in | BE1: | 0.5 in |
| L: | 10.88 in | LL: | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 117 | Output Diameter (in): | 2.438 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Model Code: | 52YFC | Bore Code: | 39 |
| Input HP @ 1750 RPM: | 14.3 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

