How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 3.63 |
| V: | 4.26 in | T: | 2.438 |
| AB: | 6.76 | LL: | 5.25 in |
| H: | 0.53 in | P: | 4.62 in |
| L: | 10.88 in | U: | 1.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 15.19 | AG: | 10.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | AF: | 0.38 |
| D: | 4.88 | AE2: | 0.97 |
| AJ: | 7.25 | I: | 7.5 in |
Technical Specifications
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 28.2 | Service Factor: | 1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 341 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.438 in | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 5:1 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 39 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

