How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | I: | 7.5 in |
| G: | 3.63 | L1: | 14.86 in |
| BD: | 9 | L: | 10.88 in |
| AF: | 0.38 | BE1: | 0.5 in |
| AG: | 10.5 | U: | 1.25 in |
| P: | 4.62 in | BF: | 0.53 |
| LL: | 5.25 in | AB: | 6.76 |
| T: | 2.438 | H: | 0.53 in |
| V: | 4.26 in | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Ratio Range: | 5:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250TC |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Bore Code: | 39 | Model Code: | 52YFC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

