How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | U: | 1.25 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | T: | 2.438 |
| BE1: | 0.5 in | P: | 4.62 in |
| V: | 4.26 in | I: | 7.5 in |
| L: | 10.88 in | L1: | 14.86 in |
| AK: | 8.5 | LL: | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.14 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.438 in |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Bore Code: | 39 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

