How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| P: | 4.62 in | L: | 10.88 in |
| T: | 2.438 | BE1: | 0.5 in |
| BD: | 9 | G: | 3.63 |
| I: | 7.5 in | AE2: | 0.97 |
| AF: | 0.38 | AG: | 10.5 |
| AB: | 6.76 | L1: | 14.86 in |
| AJ: | 7.25 | AA: | 15.19 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 5.25 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.27 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

