How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE1: | 0.5 in |
| AG: | 10.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AE2: | 0.97 | T: | 2.438 |
| AA: | 15.19 | V: | 4.26 in |
| I: | 7.5 in | AB: | 6.76 |
| AK: | 8.5 | H: | 0.53 in |
| D: | 4.88 | LL: | 5.25 in |
| BD: | 9 | L: | 10.88 in |
| AF: | 0.38 | L1: | 14.86 in |
| BF: | 0.53 | U: | 1.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output RPM: | 29.2 |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

