How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BE1: | 0.5 in | G: | 3.63 |
| T: | 2.438 | AA: | 15.19 |
| I: | 7.5 in | AF: | 0.38 |
| V: | 4.26 in | AK: | 8.5 |
| BF: | 0.53 | D: | 4.88 |
| AE2: | 0.97 | AB: | 6.76 |
| BD: | 9 | AJ: | 7.25 |
| P: | 4.62 in | L1: | 14.86 in |
| AG: | 10.5 | H: | 0.53 in |
| U: | 1.25 in | L: | 10.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 2.438 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Bore Code: | 39 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 7.5:1 | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

